Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0306.08
Part Number
|
---|
K0306.08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip O.D. (mm) | D=thread (mm) | E (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 max. (mm) | H3 min. (mm) | H4 (mm) | R (mm) | SW (mm) | F (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.14 € | 1 | 4 Days | 8 | M8 | 15 | 50 | 32 | 40 | 38 | 22 | 5 | 11 | 13 | 2620 |
Loading...
Main material | High carbon steel | Surface finish body | hardened and black oxid finish | Material (mount surface / support surface) | Steel |
---|
This page is Rest pads adjustable with locknut (K0306), part number K0306.08.
You can find the detail information about specifications and dimensions on part number K0306.08.
Configure
Basic Attributes
Type
Tip O.D.(mm)
D=thread(mm)
E(mm)
H=Height(mm)
H1(mm)
H2(mm)
H3 max.(mm)
H3 min.(mm)
H4(mm)
R(mm)
SW(mm)
F(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0306.05 |
K0306.06 |
K0306.10 |
K0306.101 |
K0306.12 |
K0306.121 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip O.D. (mm) | D=thread (mm) | E (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | H3 max. (mm) | H3 min. (mm) | H4 (mm) | R (mm) | SW (mm) | F (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.08 € | 1 | 4 Days | 5 | M5 | 11.5 | 50 | 32 | 40 | 42.5 | 20.5 | 5 | 7 | 10 | 1000 | ||
7.75 € | 1 | 4 Days | 6 | M6 | 11.5 | 50 | 32 | 40 | 41 | 21 | 5 | 8 | 10 | 1430 | ||
10.38 € | 1 | 4 Days | 10 | M10 | 19.6 | 52 | 32 | 40 | 37 | 25 | 5 | 14 | 17 | 4180 | ||
11.27 € | 1 | 4 Days | 10 | M10 | 19.6 | 70 | 32 | 56 | 55 | 42 | 6 | 14 | 17 | 4180 | ||
12.67 € | 1 | 4 Days | 12 | M12 | 21.9 | 70 | 40 | 56 | 52 | 36 | 6 | 16 | 19 | 6100 | ||
15.26 € | 1 | 4 Days | 12 | M12 | 21.9 | 95 | 50 | 80 | 77 | 51 | 6 | 16 | 19 | 6100 |