Rest pads, Form A flat face (K0294) (Part Numbers - CAD Download)

Rest pads, Form A flat face (K0294)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, toolmaking

· For supporting workpieces and fixtures

· Simple assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0294.106012
K0294.106025
K0294.108015
K0294.108030
K0294.110020
K0294.110040
K0294.112025
K0294.112050
K0294.116030
K0294.116060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
P
(mm)
SW=key width
(mm)

13.65 €

1 4 Days 6M6312.5411

15.32 €

1 4 Days 6M6325711

15.80 €

1 4 Days 8M8415613

17.80 €

1 4 Days 8M8430913

19.04 €

1 4 Days 10M10520917

20.25 €

1 4 Days 10M105401317

20.60 €

1 4 Days 12M126251119

22.46 €

1 4 Days 12M126501619

42.14 €

1 4 Days 16M168301224

51.32 €

1 4 Days 16M168602024

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Form A

Tech Support