Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0790.001510035
Part Number
|
---|
K0790.001510035 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L5 (mm) | SW (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.99 € | 1 | 4 Days | 15.5 | 10 | 12 | 13.5 | 35 | 8.9 | 33 | 43.9 | 15 | 10 | 60 |
Loading...
Main material | Stainless steel | Component material | Stainless steel | Form | A |
---|---|---|---|---|---|
Form-Type | With recessed grip |
This page is Ball lock pins stainless steel, Form A (K0790), part number K0790.001510035.
You can find the detail information about specifications and dimensions on part number K0790.001510035.
Configure
Basic Attributes
Type
D(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L5(mm)
SW(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0790.001205025 |
K0790.001205030 |
K0790.001206010 |
K0790.001510040 |
K0790.001510045 |
K0790.001510050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L5 (mm) | SW (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.72 € | 1 | 4 Days | 11.5 | 5 | 5.5 | 10 | 25 | 5.9 | 25 | 30.9 | 11 | 5 | 15 | ||
13.37 € | 1 | 4 Days | 11.5 | 5 | 5.5 | 10 | 30 | 5.9 | 25 | 35.9 | 11 | 5 | 15 | ||
12.81 € | 1 | 4 Days | 11.5 | 6 | 6.85 | 10 | 10 | 6.8 | 25 | 16.8 | 11 | 6 | 22 | ||
21.99 € | 1 | 4 Days | 15.5 | 10 | 12 | 13.5 | 40 | 8.9 | 33 | 48.9 | 15 | 10 | 60 | ||
21.99 € | 1 | 4 Days | 15.5 | 10 | 12 | 13.5 | 45 | 8.9 | 33 | 53.9 | 15 | 10 | 60 | ||
21.99 € | 1 | 4 Days | 15.5 | 10 | 12 | 13.5 | 50 | 8.9 | 33 | 58.9 | 15 | 10 | 60 |