Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0793.113508040
Part Number
|
---|
K0793.113508040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.84 € | 1 | 4 Days | 23 | 52.2 | 8 | 9.5 | 17.3 | 35.4 | 40 | 7.8 | 33 | 24.2 | 47.8 | 8 | 63 |
Loading...
Main material | Stainless steel | Steel code | 1.4542 | Component material | Zinc |
---|
This page is Ball lock pins with L-grip with high shear strength (K0793), part number K0793.113508040.
You can find the detail information about specifications and dimensions on part number K0793.113508040.
Configure
Basic Attributes
Type
B(mm)
D(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
D4(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0793.112605025 |
K0793.112605030 |
K0793.112606010 |
K0793.113508045 |
K0793.113508050 |
K0793.113510020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.39 € | 1 | 4 Days | 17.6 | 39.3 | 5 | 5.5 | 13.2 | 26 | 25 | 5.9 | 25 | 19.2 | 30.9 | 5 | 24 | ||
22.72 € | 1 | 4 Days | 17.6 | 39.3 | 5 | 5.5 | 13.2 | 26 | 30 | 5.9 | 25 | 19.2 | 35.9 | 5 | 24 | ||
21.39 € | 1 | 4 Days | 17.6 | 39.3 | 6 | 6.85 | 13.2 | 26 | 10 | 6.8 | 25 | 19.2 | 16.8 | 6 | 35 | ||
24.84 € | 1 | 4 Days | 23 | 52.2 | 8 | 9.5 | 17.3 | 35.4 | 45 | 7.8 | 33 | 24.2 | 52.8 | 8 | 63 | ||
24.84 € | 1 | 4 Days | 23 | 52.2 | 8 | 9.5 | 17.3 | 35.4 | 50 | 7.8 | 33 | 24.2 | 57.8 | 8 | 63 | ||
34.56 € | 1 | 4 Days | 23 | 52.2 | 10 | 12 | 17.3 | 35.4 | 20 | 8.9 | 33 | 24.2 | 28.9 | 10 | 100 |