Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0793.114712060
Part Number
|
---|
K0793.114712060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.72 € | 1 | 4 Days | 33 | 70.2 | 12 | 14.5 | 26.3 | 47 | 60 | 9.9 | 39.5 | 28.4 | 69.9 | 12 | 144 |
Loading...
Main material | Stainless steel | Steel code | 1.4542 | Component material | Zinc |
---|
Configure
Basic Attributes
Type
B(mm)
D(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
D4(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes