Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0641.03512100
Part Number
|
---|
K0641.03512100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.96 € | 1 | 4 Days | 34.7 | 12 | 14.45 | 18.3 | 10.7 | 100 | 10 | 32.3 | 21.6 | 110 | 12 | 144.06 |
Loading...
Main material | Stainless steel | Component material | Stainless steel |
---|
This page is Ball lock pins with mushroom grip stainless steel (K0641), part number K0641.03512100.
You can find the detail information about specifications and dimensions on part number K0641.03512100.
Configure
Basic Attributes
Type
D(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
D4(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0641.02105010 |
K0641.02105015 |
K0641.02105020 |
K0641.02105025 |
K0641.02105030 |
K0641.02105035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.37 € | 1 | 4 Days | 20.6 | 5 | 5.54 | 11.9 | 5.8 | 10 | 6 | 23.4 | 16 | 16 | 5 | 24.4 | ||
28.37 € | 1 | 4 Days | 20.6 | 5 | 5.54 | 11.9 | 5.8 | 15 | 6 | 23.4 | 16 | 21 | 5 | 24.4 | ||
28.37 € | 1 | 4 Days | 20.6 | 5 | 5.54 | 11.9 | 5.8 | 20 | 6 | 23.4 | 16 | 26 | 5 | 24.4 | ||
28.37 € | 1 | 4 Days | 20.6 | 5 | 5.54 | 11.9 | 5.8 | 25 | 6 | 23.4 | 16 | 31 | 5 | 24.4 | ||
28.96 € | 1 | 4 Days | 20.6 | 5 | 5.54 | 11.9 | 5.8 | 30 | 6 | 23.4 | 16 | 36 | 5 | 24.4 | ||
28.96 € | 1 | 4 Days | 20.6 | 5 | 5.54 | 11.9 | 5.8 | 35 | 6 | 23.4 | 16 | 41 | 5 | 24.4 |