Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0366.24608035
Part Number
|
---|
K0366.24608035 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.93 € | 1 | 4 Days | 46 | 8 | 9.42 | 11.9 | 5.8 | 35 | 8 | 30.7 | 19.3 | 43 | 8 | 63.8 |
Loading...
Main material | Stainless steel | Component material | Aluminium |
---|
This page is Ball lock pins with T-grip (K0366), part number K0366.24608035.
You can find the detail information about specifications and dimensions on part number K0366.24608035.
Configure
Basic Attributes
Type
B(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
D4(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0366.24605025 |
K0366.24605030 |
K0366.24605035 |
K0366.24608040 |
K0366.24608050 |
K0366.24608060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.90 € | 1 | 4 Days | 46 | 5 | 5.54 | 11.9 | 5.8 | 25 | 6 | 30.7 | 19.3 | 31 | 5 | 24.4 | ||
26.45 € | 1 | 4 Days | 46 | 5 | 5.54 | 11.9 | 5.8 | 30 | 6 | 30.7 | 19.3 | 36 | 5 | 24.4 | ||
26.45 € | 1 | 4 Days | 46 | 5 | 5.54 | 11.9 | 5.8 | 35 | 6 | 30.7 | 19.3 | 41 | 5 | 24.4 | ||
32.17 € | 1 | 4 Days | 46 | 8 | 9.42 | 11.9 | 5.8 | 40 | 8 | 30.7 | 19.3 | 48 | 8 | 63.8 | ||
32.17 € | 1 | 4 Days | 46 | 8 | 9.42 | 11.9 | 5.8 | 50 | 8 | 30.7 | 19.3 | 58 | 8 | 63.8 | ||
34.50 € | 1 | 4 Days | 46 | 8 | 9.42 | 11.9 | 5.8 | 60 | 8 | 30.7 | 19.3 | 68 | 8 | 63.8 |