Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0366.25110050
Part Number
|
---|
K0366.25110050 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | D4 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.10 € | 1 | 4 Days | 50.8 | 10 | 11.86 | 14.2 | 7.4 | 50 | 9 | 34.8 | 22.1 | 59 | 10 | 100.1 |
Loading...
Main material | Stainless steel | Component material | Aluminium |
---|
Configure
Basic Attributes
Type
B(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
D4(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes