Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0793.206310020
Part Number
|
---|
K0793.206310020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.95 € | 1 | 4 Days | 23 | 62.9 | 10 | 12 | 17.3 | 20 | 8.9 | 33 | 24.4 | 28.9 | 10 | 60 |
Loading...
Main material | Stainless steel | Component material | Zinc |
---|
This page is Ball lock pins with T-grip (K0793), part number K0793.206310020.
You can find the detail information about specifications and dimensions on part number K0793.206310020.
Configure
Basic Attributes
Type
B(mm)
D(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0793.204605025 |
K0793.204605030 |
K0793.204606010 |
K0793.206310025 |
K0793.206310030 |
K0793.206310035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.16 € | 1 | 4 Days | 17.6 | 46 | 5 | 5.5 | 13.2 | 25 | 5.9 | 25 | 19.4 | 30.9 | 5 | 15 | ||
18.33 € | 1 | 4 Days | 17.6 | 46 | 5 | 5.5 | 13.2 | 30 | 5.9 | 25 | 19.4 | 35.9 | 5 | 15 | ||
17.30 € | 1 | 4 Days | 17.6 | 46 | 6 | 6.85 | 13.2 | 10 | 6.8 | 25 | 19.4 | 16.8 | 6 | 22 | ||
27.95 € | 1 | 4 Days | 23 | 62.9 | 10 | 12 | 17.3 | 25 | 8.9 | 33 | 24.4 | 33.9 | 10 | 60 | ||
29.26 € | 1 | 4 Days | 23 | 62.9 | 10 | 12 | 17.3 | 30 | 8.9 | 33 | 24.4 | 38.9 | 10 | 60 | ||
29.26 € | 1 | 4 Days | 23 | 62.9 | 10 | 12 | 17.3 | 35 | 8.9 | 33 | 24.4 | 43.9 | 10 | 60 |