Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1415.204606150
Part Number
|
---|
K1415.204606150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | D5=Ball diameter (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.45 € | 1 | 4 Days | 17.6 | 46 | 6 | 6.85 | 13.2 | 2 | 3 | 147 | 25 | 19.4 | 150 | 6 | 14 |
Loading...
Main material | Stainless steel | Steel code | 1.4305 | Surface finish body | bright |
---|---|---|---|---|---|
Component material | Thermoplastic | Component colour | black |
This page is Ball lock pins with T-grip stainless steel with head-end lock (K1415), part number K1415.204606150.
You can find the detail information about specifications and dimensions on part number K1415.204606150.
Configure
Basic Attributes
Type
B(mm)
D(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
D5=Ball diameter(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1415.204605150 |
K1415.204606050 |
K1415.204606100 |
K1415.206308100 |
K1415.206308150 |
K1415.206308200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | D5=Ball diameter (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.89 € | 1 | 4 Days | 17.6 | 46 | 5 | 5.5 | 13.2 | 1.5 | 3 | 147 | 25 | 19.4 | 150 | 5 | 10 | ||
24.46 € | 1 | 4 Days | 17.6 | 46 | 6 | 6.85 | 13.2 | 2 | 3 | 47 | 25 | 19.4 | 50 | 6 | 14 | ||
25.21 € | 1 | 4 Days | 17.6 | 46 | 6 | 6.85 | 13.2 | 2 | 3 | 97 | 25 | 19.4 | 100 | 6 | 14 | ||
26.16 € | 1 | 4 Days | 23 | 62.9 | 8 | 9.5 | 17.3 | 3 | 3.5 | 96.5 | 33 | 24.4 | 100 | 8 | 26 | ||
26.61 € | 1 | 4 Days | 23 | 62.9 | 8 | 9.5 | 17.3 | 3 | 3.5 | 146.5 | 33 | 24.4 | 150 | 8 | 26 | ||
27.23 € | 1 | 4 Days | 23 | 62.9 | 8 | 9.5 | 17.3 | 3 | 3.5 | 196.5 | 33 | 24.4 | 200 | 8 | 26 |