Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0365.2508040
Part Number
|
---|
K0365.2508040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.70 € | 1 | 4 Days | 25 | 8 | 8.75 | 14 | 40 | 8 | 17.7 | 48 | 8 | 38 |
Loading...
Main material | Thermoplastic | Component material | Stainless steel |
---|
Configure
Basic Attributes
Type
D(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes