Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0365.3312040
Part Number
|
---|
K0365.3312040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.07 € | 1 | 4 Days | 33 | 12 | 14.5 | 19 | 40 | 10 | 24 | 50 | 12 | 86 |
Loading...
Main material | Thermoplastic | Component material | Stainless steel |
---|
This page is Locking pins (K0365), part number K0365.3312040.
You can find the detail information about specifications and dimensions on part number K0365.3312040.
Configure
Basic Attributes
Type
D(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0365.2506015 |
K0365.2506020 |
K0365.2506025 |
K0365.2506030 |
K0365.2506040 |
K0365.3312050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.34 € | 1 | 4 Days | 25 | 6 | 6.5 | 14 | 15 | 7 | 17.7 | 22 | 6 | 22 | ||
11.59 € | 1 | 4 Days | 25 | 6 | 6.5 | 14 | 20 | 7 | 17.7 | 27 | 6 | 22 | ||
11.74 € | 1 | 4 Days | 25 | 6 | 6.5 | 14 | 25 | 7 | 17.7 | 32 | 6 | 22 | ||
12.05 € | 1 | 4 Days | 25 | 6 | 6.5 | 14 | 30 | 7 | 17.7 | 37 | 6 | 22 | ||
12.36 € | 1 | 4 Days | 25 | 6 | 6.5 | 14 | 40 | 7 | 17.7 | 47 | 6 | 22 | ||
18.88 € | 1 | 4 Days | 33 | 12 | 14.5 | 19 | 50 | 10 | 24 | 60 | 12 | 86 |