Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0074.0350
Part Number
|
---|
K0074.0350 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening Force (N) | Body Material | Opening angle of holding arm | Opening angle of handle | Retaining force F1 (N) | Retaining force F2 (N) | Clamping force F3 (N) | Clamping force F4 (N) | A (mm) | A1 (mm) | A2 (mm) | B (mm) | B1 (mm) | B2 (mm) | B3 (mm) | B4 (mm) | C (mm) | C1 (mm) | D (mm) | H (mm) | L (mm) | L1 (mm) | M=clamping spindle | Order No. Angle Bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.33 € | 1 | 4 Days | 250 | Steel | 90° | 75° | 2500 | 5500 | 1150 | 3100 | 41.2 | 59 | 9 | 43 | 59 | 30 | 12 | 39 | 45 | 24 | 8.7 | 91 | 274 | 108 | M10x80 | 05880-06 |
Loading...
Surface finish body | galvanised and passivated | Component material | Plastic | Component colour | orange |
---|
Configure
Basic Attributes
Type
Tightening Force(N)
Body Material
Opening angle of holding arm
Opening angle of handle
Retaining force F1(N)
Retaining force F2(N)
Clamping force F3(N)
Clamping force F4(N)
A(mm)
A1(mm)
A2(mm)
B(mm)
B1(mm)
B2(mm)
B3(mm)
B4(mm)
C(mm)
C1(mm)
D(mm)
H(mm)
L(mm)
L1(mm)
M=clamping spindle
Order No. Angle Bracket
Filter by CAD data type
Filter by standard shipping days
Optional Attributes