Toggle clamps horizontal with flat foot and fixed clamping spindle (K0075) (Part Numbers - CAD Download)

Toggle clamps horizontal with flat foot and fixed clamping spindle (K0075)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Self-locking prevents the clamping arm opening autonomously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0075.0075
K0075.0150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand force FH
(N)
Opening angle of handle Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
A2
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B4
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L
(mm)
L1
(mm)
M=Clamping spindle Order No. Angle Bracket

15.17 €

1 4 Days 8075°75032013.5255.716.82716-199.55.23810824.5M5x3505880-02

17.88 €

1 4 Days 14080°1500650263862840202225145.55315538M6x5005880-04

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised and passivated Component material Plastic
Component colour orange Opening angle of holding arm 90°

Tech Support