Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0996.3314
Part Number
|
---|
K0996.3314 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | A=Centre distance (mm) | D (mm) | D2=Fastening hole (mm) | D3 (mm) | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.17 € | 1 | 4 Days | 3 | 125 | 30 | 14 | 26 | 111 | 83 | 28 | 15.8 | 153 |
Loading...
Handle, Material | Aluminum | Grip | cylindrical grip |
---|
This page is Crank handles revolving grip reamed hole (K0996), part number K0996.3314.
You can find the detail information about specifications and dimensions on part number K0996.3314.
Configure
Basic Attributes
Type
Size
A=Centre distance(mm)
D(mm)
D2=Fastening hole(mm)
D3(mm)
H=Height(mm)
H1=Handle height(mm)
H2(mm)
H3(mm)
L=Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0996.3110 |
K0996.3212 |
K0996.3417 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | A=Centre distance (mm) | D (mm) | D2=Fastening hole (mm) | D3 (mm) | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | L=Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.36 € | 1 | 4 Days | 1 | 80 | 24 | 10 | 16 | 71.1 | 49.1 | 22 | 13.4 | 100 | ||
15.27 € | 1 | 4 Days | 2 | 100 | 28 | 12 | 20 | 87.4 | 61.4 | 26 | 16 | 124 | ||
21.25 € | 1 | 4 Days | 4 | 160 | 34 | 17 | 26 | 115 | 83 | 32 | 19.6 | 190 |