Crank handles with cylindrical revolving grip, with square socket (K0659) (Part Numbers - CAD Download)

Crank handles with cylindrical revolving grip, with square socket (K0659)
· For long adjustment travel

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· Axial and radial fastening options

· Version: square socket

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0659.4108
K0659.41086
K0659.4110
K0659.41106
K0659.4210
K0659.4212
K0659.42106
K0659.42126
K0659.4312
K0659.4314
K0659.43126
K0659.43146
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main colour Component material Component colour Size Version 1 Version 2 A=Centre distance
(mm)
D
(mm)
D7=Thread H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=Length
(mm)
L2
(mm)
SW=key width
(mm)
Weight
(kg)
PL Edelstahl

14.35 €

1 4 Days black greyThermoplasticblack grey1--8024-85.849.128.513-10412.78--

17.69 €

1 4 Days black grey RAL 7021steelblack oxidised1square socketwith transverse bore8024M685.849.128.5137.510412.780.1160false

14.35 €

1 4 Days black greyThermoplasticblack grey1--8024-85.849.128.513-10412.710--

17.69 €

1 4 Days black grey RAL 7021steelblack oxidised1square socketwith transverse bore8024M685.849.128.5137.510412.7100.1130false

15.96 €

1 4 Days black greyThermoplasticblack grey2--10029-107.161.435.513-12915.710--

15.96 €

1 4 Days black greyThermoplasticblack grey2--10029-107.161.435.513-12915.712--

19.29 €

1 4 Days black grey RAL 7021steelblack oxidised2square socketwith transverse bore10029M6107.161.435.5137.512915.7100.1970false

19.29 €

1 4 Days black grey RAL 7021steelblack oxidised2square socketwith transverse bore10029M6107.161.435.5137.512915.7120.1920false

21.23 €

1 4 Days black greyThermoplasticblack grey3--12536-139.582.54418.5-16119.512--

21.23 €

1 4 Days black greyThermoplasticblack grey3--12536-139.582.54418.5-16119.514--

24.55 €

1 4 Days black grey RAL 7021steelblack oxidised3square socketwith transverse bore12536M6139.582.54418.57.516119.5120.4100false

24.55 €

1 4 Days black grey RAL 7021steelblack oxidised3square socketwith transverse bore12536M6139.582.54418.57.516119.5140.4100false

Loading...

  1. 1

Basic information

Main material Thermoplastic Form D Form-Type with revolving grip
Item Crank Handle Product type revolving grip

Tech Support