Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0268.111003
Part Number
|
---|
K0268.111003 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Size | A=Centre distance (mm) | B3 (mm) | D (mm) | D2=Fastening hole (mm) | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L2 (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.76 € | 1 | 4 Days | 1 | 80 | 3 | 24 | 10 | 84.2 | 47.5 | 28.5 | 13 | 104 | 12.7 | 11.4 |
Loading...
Main material | Thermoplastic | Main colour | black grey | Component material | Thermoplastic |
---|---|---|---|---|---|
Component colour | black grey | Form | B | Form-Type | safety grip |
This page is Crank handles with safety grip, with keyway (K0268), part number K0268.111003.
You can find the detail information about specifications and dimensions on part number K0268.111003.
Configure
Basic Attributes
Type
Size
A=Centre distance(mm)
B3(mm)
D(mm)
D2=Fastening hole(mm)
H=Height(mm)
H1=Handle height(mm)
H2(mm)
H3(mm)
L=Length(mm)
L2(mm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0268.110802 |
K0268.121003 |
K0268.121204 |
K0268.131204 |
K0268.131405 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | A=Centre distance (mm) | B3 (mm) | D (mm) | D2=Fastening hole (mm) | H=Height (mm) | H1=Handle height (mm) | H2 (mm) | H3 (mm) | L=Length (mm) | L2 (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.76 € | 1 | 4 Days | 1 | 80 | 2 | 24 | 8 | 84.2 | 47.5 | 28.5 | 13 | 104 | 12.7 | 9 | ||
44.14 € | 1 | 4 Days | 2 | 100 | 3 | 29 | 10 | 104.2 | 58.5 | 35.5 | 13 | 129 | 15.7 | 11.4 | ||
44.14 € | 1 | 4 Days | 2 | 100 | 4 | 29 | 12 | 104.2 | 58.5 | 35.5 | 13 | 129 | 15.7 | 13.8 | ||
44.76 € | 1 | 4 Days | 3 | 125 | 4 | 36 | 12 | 139 | 82 | 44 | 18.5 | 161 | 19.5 | 13.8 | ||
44.76 € | 1 | 4 Days | 3 | 125 | 5 | 36 | 14 | 139 | 82 | 44 | 18.5 | 161 | 19.5 | 16.3 |