Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0164.3100X10
Part Number
|
---|
K0164.3100X10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle, O.D. D (Ø) | Handle, Thickness t (mm) | Size | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D6 (mm) | D7 (mm) | D8 (mm) | H1 (mm) | L1 (mm) | L2 (mm) | L4 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.56 € | 1 | 4 Days | 100 | 39 | 1 | 10H7 | 22 | 20 | 79 | M6 | 29 | 9 | 29.5 | 19 | 54.7 |
Loading...
Main material | Duroplast | Component material | Duroplast | Steel parts material | Stainless steel 1.4305 |
---|---|---|---|---|---|
Form | E | Form-Type | with reamed hole | Grip | revolving grip |
H2(mm) | 8 |
This page is Disc handwheels with revolving grip, steel parts stainless steel, Form E, with reamed hole (K0164), part number K0164.3100X10.
You can find the detail information about specifications and dimensions on part number K0164.3100X10.
Configure
Basic Attributes
Type
Handle, O.D. D(Ø)
Handle, Thickness t(mm)
Size
D2=Fastening hole(mm)
D3(mm)
D4(mm)
D6(mm)
D7(mm)
D8(mm)
H1(mm)
L1(mm)
L2(mm)
L4(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0164.3125X12 |
K0164.3140X14 |
K0164.3160X16 |
K0164.3160X18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle, O.D. D (Ø) | Handle, Thickness t (mm) | Size | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | D6 (mm) | D7 (mm) | D8 (mm) | H1 (mm) | L1 (mm) | L2 (mm) | L4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.34 € | 1 | 4 Days | 125 | 46 | 2 | 12H7 | 26 | 21 | 101 | M6 | 34 | 9 | 34 | 24 | 54.7 | ||
58.40 € | 1 | 4 Days | 140 | 52 | 3 | 14H7 | 30 | 25 | 110 | M8 | 39 | 12 | 38.5 | 27 | 82.2 | ||
66.78 € | 1 | 4 Days | 160 | 57 | 4 | 16H7 | 33 | 30 | 128 | M8 | 43 | 12 | 41.3 | 30.1 | 82.2 | ||
66.78 € | 1 | 4 Days | 160 | 57 | 4 | 18H7 | 33 | 30 | 128 | M8 | 43 | 12 | 41.3 | 30.1 | 82.2 |