Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0256.10801003
Part Number
|
---|
K0256.10801003 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle, O.D. D (Ø) | Handle, Thickness t (mm) | Size | Version 1 | Version 2 | Form | Form-Type | A1 (mm) | B3 (mm) | D (mm) | D2=Fastening hole (mm) | D3 (mm) | D7 (mm) | H (mm) | H2 (mm) | L1 (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.49 € | 1 | 4 Days | 80 | 37.5 | 1 | reamed hole with slot | without transverse hole | C | reamed hole with slot | 2.5 | 3 | 25 | 10H7 | 19 | - | 17.5 | - | 13 | 11.4 |
Loading...
Main material | Thermoplastic | Main colour | black grey | Grip | without |
---|
This page is Handwheels (K0256), part number K0256.10801003.
You can find the detail information about specifications and dimensions on part number K0256.10801003.
Configure
Basic Attributes
D7(mm)
H2(mm)
Type
Handle, O.D. D(Ø)
Handle, Thickness t(mm)
Size
Version 1
Version 2
Form
Form-Type
A1(mm)
B3(mm)
D(mm)
D2=Fastening hole(mm)
D3(mm)
H(mm)
L1(mm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0256.108008026 |
K0256.1080086 |
K0256.108010 |
K0256.108010036 |
K0256.1080106 |
K0256.108012 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle, O.D. D (Ø) | Handle, Thickness t (mm) | Size | Version 1 | Version 2 | Form | Form-Type | A1 (mm) | B3 (mm) | D (mm) | D2=Fastening hole (mm) | D3 (mm) | D7 (mm) | H (mm) | H2 (mm) | L1 (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.22 € | 1 | 4 Days | 80 | 37.5 | 1 | reamed hole with slot | with transverse bore | B | Reamed hole with slot, with transverse bore | 2.5 | 2 | 25 | 8H7 | 19 | M6 | 17.5 | 7.5 | 13 | 9 | ||
13.23 € | 1 | 4 Days | 80 | 37.5 | 1 | reamed hole | with transverse bore | A | reamed hole with tranverse bore | 2.5 | - | 25 | 8H7 | 19 | M6 | 17.5 | 7.5 | 13 | - | ||
9.49 € | 1 | 4 Days | 80 | 37.5 | 1 | reamed hole | without transverse hole | E | with reamed hole | 2.5 | - | 25 | 10H7 | 19 | - | 17.5 | - | 13 | - | ||
16.22 € | 1 | 4 Days | 80 | 37.5 | 1 | reamed hole with slot | with transverse bore | B | Reamed hole with slot, with transverse bore | 2.5 | 3 | 25 | 10H7 | 19 | M6 | 17.5 | 7.5 | 13 | 11.4 | ||
13.23 € | 1 | 4 Days | 80 | 37.5 | 1 | reamed hole | with transverse bore | A | reamed hole with tranverse bore | 2.5 | - | 25 | 10H7 | 19 | M6 | 17.5 | 7.5 | 13 | - | ||
9.49 € | 1 | 4 Days | 80 | 37.5 | 1 | reamed hole | without transverse hole | E | with reamed hole | 2.5 | - | 25 | 12H7 | 19 | - | 17.5 | - | 13 | - |