Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0725.0250X24
Part Number
|
---|
K0725.0250X24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle, O.D. D (Ø) | Handle, Thickness t (mm) | Version 1 | B3 (mm) | D2=Fastening hole (mm) | D3 (mm) | H (mm) | H2 (mm) | L1 (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.02 € | 1 | 4 Days | 252 | 71 | reamed hole | - | 24H7 | 55.5 | 39.5 | 24 | 36 | - |
Loading...
Handle, Material | Polyamide |
---|
This page is Handwheels 2-spoke plastic (K0725), part number K0725.0250X24.
You can find the detail information about specifications and dimensions on part number K0725.0250X24.
Configure
Basic Attributes
B3(mm)
T(mm)
Type
Handle, O.D. D(Ø)
Handle, Thickness t(mm)
Version 1
D2=Fastening hole(mm)
D3(mm)
H(mm)
H2(mm)
L1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0725.0100X12 |
K0725.0130X12 |
K0725.0130X14 |
K0725.0345X20 |
K0725.1080X08 |
K0725.1080X10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle, O.D. D (Ø) | Handle, Thickness t (mm) | Version 1 | B3 (mm) | D2=Fastening hole (mm) | D3 (mm) | H (mm) | H2 (mm) | L1 (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.37 € | 1 | 4 Days | 99 | 42 | reamed hole | - | 12H7 | 28 | 25.5 | 20 | 24 | - | ||
10.35 € | 1 | 4 Days | 129 | 50 | reamed hole | - | 12H7 | 32 | 30 | 21 | 24 | - | ||
10.35 € | 1 | 4 Days | 129 | 50 | reamed hole | - | 14H7 | 32 | 30 | 21 | 24 | - | ||
59.85 € | 1 | 4 Days | 346 | 79 | reamed hole | - | 20H7 | 67.5 | 42 | 24 | 32 | - | ||
9.11 € | 1 | 4 Days | 80 | 34 | reamed hole with slot | 2 | 8H7 | 24.5 | 20 | 16 | 20 | 9 | ||
9.11 € | 1 | 4 Days | 80 | 34 | reamed hole with slot | 3 | 10H7 | 24.5 | 20 | 16 | 20 | 11.4 |