Handwheels 2-spoke plastic (K0725) (Part Numbers - CAD Download)

Handwheels 2-spoke plastic (K0725)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· For opening, closing and operating valves in fittings, machine tools

· Version: with and without keyway

· oil and grease resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0725.0250X20

Part Number
K0725.0250X20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
H
(mm)
H2
(mm)
L1
(mm)
T
(mm)

26.02 €

1 4 Days 25271reamed hole-20H755.539.52436-

Loading...

  1. 1

Basic information

Handle, Material Polyamide

This page is Handwheels 2-spoke plastic (K0725), part number K0725.0250X20.
You can find the detail information about specifications and dimensions on part number K0725.0250X20.

Variation of this product

Part Number
K0725.0100X12
K0725.0130X12
K0725.0130X14
K0725.0250X24
K0725.0345X20
K0725.1080X08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter
(Ø)
Height
(mm)
Version 1 B3
(mm)
D2=Fastening hole
(mm)
D3
(mm)
H
(mm)
H2
(mm)
L1
(mm)
T
(mm)

8.37 €

1 4 Days 9942reamed hole-12H72825.52024-

10.35 €

1 4 Days 12950reamed hole-12H732302124-

10.35 €

1 4 Days 12950reamed hole-14H732302124-

26.02 €

1 4 Days 25271reamed hole-24H755.539.52436-

59.85 €

1 4 Days 34679reamed hole-20H767.5422432-

9.11 €

1 4 Days 8034reamed hole with slot28H724.52016209

Tech Support