Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0725.6160X14 |
K0725.7160X14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle, O.D. D (Ø) | Handle, Thickness t (mm) | A (mm) | B3 (mm) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | H (mm) | L (mm) | L1 (mm) | L2 (mm) | L4 (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.09 € | 1 | 4 Days | 159 | 55 | 65 | - | 14H7 | 40 | 25 | 31 | 126 | 24 | 71 | 59 | - | ||
34.04 € | 1 | 4 Days | 159 | 55 | 65 | 5 | 14H7 | 40 | 25 | 31 | 126 | 24 | 71 | 59 | 16.3 |
Loading...
Handle, Material | Polyamide | Component material | Polyamide |
---|
Configure
Basic Attributes
B3(mm)
T(mm)
Type
Handle, O.D. D(Ø)
Handle, Thickness t(mm)
A(mm)
D2=Fastening hole(mm)
D3(mm)
D4(mm)
H(mm)
L(mm)
L1(mm)
L2(mm)
L4(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes