Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0163.1120X12
Part Number
|
---|
K0163.1120X12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle, O.D. D (Ø) | Handle, Thickness t (mm) | Version 1 | B3 (mm) | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16.19 € | 1 | 4 Days | 120 | 30 | reamed hole with slot | 4 | 12H7 | 27 | 18 | 13.8 |
Loading...
Handle, Material | Aluminum |
---|
This page is Handwheels disc similar to DIN 950 aluminium (K0163), part number K0163.1120X12.
You can find the detail information about specifications and dimensions on part number K0163.1120X12.
Configure
Basic Attributes
Type
Handle, O.D. D(Ø)
Handle, Thickness t(mm)
Version 1
B3(mm)
D2=Fastening hole(mm)
D3(mm)
L1(mm)
T(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0163.0100X12 |
K0163.0120X12 |
K0163.0120X14 |
K0163.1120X14 |
K0163.1160X14 |
K0163.1160X16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle, O.D. D (Ø) | Handle, Thickness t (mm) | Version 1 | B3 (mm) | D2=Fastening hole (mm) | D3 (mm) | L1 (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
11.63 € | 1 | 4 Days | 100 | 31 | reamed hole | - | 12H7 | 28 | 17 | - | ||
14.25 € | 1 | 4 Days | 120 | 30 | reamed hole | - | 12H7 | 27 | 18 | - | ||
14.25 € | 1 | 4 Days | 120 | 30 | reamed hole | - | 14H7 | 27 | 18 | - | ||
16.19 € | 1 | 4 Days | 120 | 30 | reamed hole with slot | 5 | 14H7 | 27 | 18 | 16.3 | ||
22.68 € | 1 | 4 Days | 160 | 40 | reamed hole with slot | 5 | 14H7 | 34 | 20 | 16.3 | ||
22.68 € | 1 | 4 Days | 160 | 40 | reamed hole with slot | 5 | 16H7 | 34 | 20 | 18.3 |