Fixed Castors (K1765) (Part Numbers - CAD Download)

Fixed Castors (K1765)
· Simple and effortless handling

· High dynamic loading

· Low roll resistance

· Thin tread.

· No floor damage.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1765.101000401
K1765.101250401
K1765.101500501
K1765.101600501
K1765.102000501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D1
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
L
(mm)
L1
(mm)
L2
(mm)
Permissible load
(kg)

132.20 €

1 4 Days 1251004096055851008076200

138.59 €

1 4 Days 1501254096055851008076200

184.02 €

1 4 Days 19015050118075110140105-400

210.53 €

1 4 Days 19516050118075110140105-400

258.19 €

1 4 Days 23520050118075110140105-400

Loading...

  1. 1

Basic information

Main material Rubber Component material Steel Wheel bearing ball bearing

Tech Support