Swivel Castors (K1791) (Part Numbers - CAD Download)

Swivel Castors (K1791)
· Suitable for sterile areas

· Optically detectable

· Noise dampening

· High operational comfort.

· Low roll and pivot resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1791.21100035
K1791.21125040
K1791.21160045
K1791.21200050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
D2
(mm)
A
(mm)
R
(mm)
Permissible load
(kg)

117.32 €

1 4 Days 12510035703686150

139.60 €

1 4 Days 150125407040102.5150

245.33 €

1 4 Days 195160458854134300

297.07 €

1 4 Days 235200508854154300

Loading...

  1. 1

Basic information

Main material Stainless steel Steel code 1.4301 Component material Thermoplastic
Wheel bearing plain bearing D1(mm) 13

Tech Support