Gripper studs Form A (K0388) (Part Numbers - CAD Download)

Gripper studs Form A (K0388)
· For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads

· Exact adjustment to the clamping application through the full external thread

· Hardened or carbide

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0388.4010
K0388.4012
K0388.4016
K0388.4020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
G=Thread SW
(mm)

24.10 €

1 4 Days M103

24.10 €

1 4 Days M125

27.21 €

1 4 Days M166

29.93 €

1 4 Days M208

Loading...

  1. 1

Basic information

Main material Tool steel Material (mount surface / support surface) Steel Form A
A=Thread length(mm) 40

Tech Support