Gripper studs Form C (K0388) (Part Numbers - CAD Download)

Gripper studs Form C (K0388)
· For use in clamping arms, clamping fixtures, jaw plates and self-aligning pads

· Exact adjustment to the clamping application through the full external thread

· Hardened or carbide

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0388.25124
K0388.25164
K0388.25204
K0388.50124
K0388.50164
K0388.50204
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
F
(mm)
G=Thread L=thread length
(mm)
SW
(mm)

26.68 €

1 4 Days 7.96.5M12256

28.32 €

1 4 Days 11.28M16258

29.93 €

1 4 Days 12.78M202510

27.21 €

1 4 Days 7.96.5M12506

29.22 €

1 4 Days 11.28M16508

31.04 €

1 4 Days 12.78M205010

Loading...

  1. 1

Basic information

Main material Tool steel Component material Carbide Material (mount surface / support surface) Carbide
Form C

Tech Support