Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0286.312
Part Number
|
---|
K0286.312 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | D4 (mm) | D5 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L6 (mm) | T=thread depth (mm) | T1 (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.13 € | 1 | 4 Days | 40 | M12 | 35 | 16 | 5.4 | 32 | 5 | 2 | 11.3 | 12 | 8 | 220 |
Loading...
Main material | High carbon steel | Surface finish body | hardened and black oxid finish | Component material | High carbon steel |
---|---|---|---|---|---|
Material (mount surface / support surface) | Steel | Form | F |
This page is Self-aligning pads auto-return, Form F, insert with diamond grip (K0286), part number K0286.312.
You can find the detail information about specifications and dimensions on part number K0286.312.
Configure
Basic Attributes
Type
D1=Outside diameter(mm)
D2=Thread
D3(mm)
D4(mm)
D5(mm)
H=Height(mm)
H1(mm)
H2(mm)
L6(mm)
T=thread depth(mm)
T1(mm)
Load rating max. (static load only)(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0286.305 |
K0286.306 |
K0286.308 |
K0286.310 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | D4 (mm) | D5 (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | L6 (mm) | T=thread depth (mm) | T1 (mm) | Load rating max. (static load only) (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.32 € | 1 | 4 Days | 18 | M5 | 15 | 7 | 1.8 | 14 | 2.1 | 0.8 | 4.6 | 5 | 3 | 30 | ||
67.64 € | 1 | 4 Days | 22 | M6 | 18 | 8 | 2.8 | 16.5 | 2.5 | 1 | 5.6 | 6 | 4 | 50 | ||
67.64 € | 1 | 4 Days | 28 | M8 | 23 | 11 | 3.3 | 21.5 | 3.4 | 1.3 | 7.5 | 8 | 5 | 90 | ||
82.27 € | 1 | 4 Days | 34 | M10 | 29 | 13 | 4.4 | 27 | 4.2 | 1.6 | 9.2 | 10 | 6 | 140 |