Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0282.503 |
K0282.504 |
K0282.505 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Outside diameter (mm) | D2=Thread | D3 (mm) | H=Height (mm) | T=thread depth (mm) | Ball Ø (mm) | Receiving hole (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
33.48 € | 1 | 4 Days | 12 | M3 | 7.9 | 11 | 3 | 10 | ø 12 H7X6 min. | 10* | ||
44.44 € | 1 | 4 Days | 18 | M4 | 12.7 | 17 | 4 | 16 | ø 18 H7X8 min. | 25* | ||
57.09 € | 1 | 4 Days | 28 | M5 | 19.05 | 25 | 6 | 25 | ø 28 H7X13 min. | 90* |
Loading...
Main material | High carbon steel | Surface finish body | tempered and phosphated | Component material | Ball-bearing steel |
---|---|---|---|---|---|
Surface finish component | hardened | Material (mount surface / support surface) | Pom | Form | H |
Configure
Basic Attributes
D1=Outside diameter(mm)
D2=Thread
D3(mm)
H=Height(mm)
T=thread depth(mm)
Ball Ø(mm)
Receiving hole(mm)
Load rating max. (static load only)(kN)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes