Indexing plungers with collar for Hygienic USIT seal and shim washers, Form A, without locking slot (K1698) (Part Numbers - CAD Download)

Indexing plungers with collar for Hygienic USIT seal and shim washers, Form A, without locking slot (K1698)
· Hygiene compliant design

· Stainless steel 1.4404

· Suitable for CIP/SIP cleaning

· Resistant to polar and nonpolar media as well as aromatic substances

· Certified acc. to DGUV test

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1698.0110601
K1698.0110602
K1698.0110611
K1698.0110612
K1698.0120801
K1698.0120802
K1698.0120811
K1698.0120812
K1698.1110601
K1698.1110602
K1698.1110611
K1698.1110612
K1698.1120801
K1698.1120802
K1698.1120811
K1698.1120812
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Surface finish body Component colour Size D=pin diameter
(mm)
D1=Thread D3
(mm)
Fx30°
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
Spring force final pressure F2 approx.
(N)

54.19 €

1 4 Days 6hardenedblack16M1022.31.863.5111445

64.99 €

1 4 Days 6hardenedblue16M1022.31.863.5111445

54.19 €

1 4 Days 6hardenedblack16M10x122.31.863.5111445

64.99 €

1 4 Days 6hardenedblue16M10x122.31.863.5111445

59.21 €

1 4 Days 8hardenedblack28M1226.62.369.5131662

73.59 €

1 4 Days 8hardenedblue28M1226.62.369.5131662

59.21 €

1 4 Days 8hardenedblack28M12x1,526.62.369.5131662

73.59 €

1 4 Days 8hardenedblue28M12x1,526.62.369.5131662

52.47 €

1 4 Days 6not hardenedblack16M1022.31.863.5111445

63.18 €

1 4 Days 6not hardenedblue16M1022.31.863.5111445

52.47 €

1 4 Days 6not hardenedblack16M10x122.31.863.5111445

63.18 €

1 4 Days 6not hardenedblue16M10x122.31.863.5111445

56.51 €

1 4 Days 8not hardenedblack28M1226.62.369.5131662

70.89 €

1 4 Days 8not hardenedblue28M1226.62.369.5131662

56.51 €

1 4 Days 8not hardenedblack28M12x1,526.62.369.5131662

70.89 €

1 4 Days 8not hardenedblue28M12x1,526.62.369.5131662

Loading...

  1. 1

Basic information

Body Material Stainless steel Steel code 1.4404 Component material Stainless steel
Form A Form-Type without locking slot D2(mm) 33
L3(mm) 1.5 SW1(mm) 12 Spring force initial pressure F1 approx.(N) 40

Tech Support