Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1124.641084
Part Number
|
---|
K1124.641084 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Component colour | Size | A (mm) | B (mm) | D=pin diameter (mm) | D1=Thread | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.09 € | 1 | 4 Days | Steel | 10 | 1.0718 | red | 4 | 72 | 19 | 10 | M20x1,5 | 2.8 | 84 | 28 | 12 | 25 | 22 | 30 | 34 | 15 |
Loading...
Surface finish body | hardened | Component material | Polyamide | Form | B |
---|
Configure
Basic Attributes
Type
Body Material
Stroke S(mm)
Steel code
Component colour
Size
A(mm)
B(mm)
D=pin diameter(mm)
D1=Thread
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
SW1(mm)
SW2(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes