Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1124.06410
Part Number
|
---|
K1124.06410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Body Material | Stroke S (mm) | Steel code | Component colour | Size | A (mm) | B (mm) | D=pin diameter (mm) | D1=Thread | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.12 € | 1 | 4 Days | Stainless Steel | 10 | 1.4034 | black grey RAL 7021 | 4 | 72 | 19 | 10 | M20x1,5 | 2.8 | 84 | 28 | 12 | 25 | 22 | 30 | 34 | 15 |
Loading...
Surface finish body | hardened | Component material | Polyamide | Form | B |
---|
This page is Indexing plungers with T-grip, without locking slot, with locknut, Form B (K1124), part number K1124.06410.
You can find the detail information about specifications and dimensions on part number K1124.06410.
Configure
Basic Attributes
Type
Body Material
Stroke S(mm)
Steel code
Component colour
Size
A(mm)
B(mm)
D=pin diameter(mm)
D1=Thread
Fx30°(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
SW1(mm)
SW2(mm)
Spring force final pressure F2 approx.(N)
Spring force initial pressure F1 approx.(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1124.0620684 |
K1124.06308 |
K1124.0630884 |
K1124.0641084 |
K1124.6206 |
K1124.620684 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Body Material | Stroke S (mm) | Steel code | Component colour | Size | A (mm) | B (mm) | D=pin diameter (mm) | D1=Thread | Fx30° (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | SW1 (mm) | SW2 (mm) | Spring force final pressure F2 approx. (N) | Spring force initial pressure F1 approx. (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.24 € | 1 | 4 Days | Stainless Steel | 6 | 1.4034 | red | 2 | 50 | 15.5 | 6 | M12x1,5 | 1.8 | 58 | 20 | 8 | 17 | 14 | 19 | 14 | 6 | ||
19.00 € | 1 | 4 Days | Stainless Steel | 8 | 1.4034 | black grey RAL 7021 | 3 | 60 | 18 | 8 | M16x1,5 | 2.3 | 77 | 26 | 10 | 23 | 19 | 24 | 35 | 15 | ||
19.00 € | 1 | 4 Days | Stainless Steel | 8 | 1.4034 | red | 3 | 60 | 18 | 8 | M16x1,5 | 2.3 | 77 | 26 | 10 | 23 | 19 | 24 | 35 | 15 | ||
25.12 € | 1 | 4 Days | Stainless Steel | 10 | 1.4034 | red | 4 | 72 | 19 | 10 | M20x1,5 | 2.8 | 84 | 28 | 12 | 25 | 22 | 30 | 34 | 15 | ||
7.96 € | 1 | 4 Days | Steel | 6 | 1.0718 | black grey RAL 7021 | 2 | 50 | 15.5 | 6 | M12x1,5 | 1.8 | 58 | 20 | 8 | 17 | 14 | 19 | 14 | 6 | ||
7.96 € | 1 | 4 Days | Steel | 6 | 1.0718 | red | 2 | 50 | 15.5 | 6 | M12x1,5 | 1.8 | 58 | 20 | 8 | 17 | 14 | 19 | 14 | 6 |