Clamping levers ergonomic external thread (K0981) (Part Numbers - CAD Download)

Clamping levers ergonomic external thread (K0981)
· Specially for ergonomic gripping

· Handle consists of soft and hard components

· Application fields: plant and equipment construction, interior design, sport and rehabilitation sectors

· Push button makes disengaging and handling easier

· SYMPA touch: optimum grip and hold

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0981.3081X15
K0981.3081X20
K0981.3081X25
K0981.3081X30
K0981.3081X35
K0981.3081X40
K0981.3081X45
K0981.3081X50
K0981.3081X55
K0981.3081X60
K0981.3101X15
K0981.3101X20
K0981.3101X25
K0981.3101X30
K0981.3101X35
K0981.3101X40
K0981.3101X45
K0981.3101X50
K0981.3101X55
K0981.3101X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
X=thread L=thread length
(mm)

8.65 €

1 4 Days M815

8.65 €

1 4 Days M820

8.65 €

1 4 Days M825

8.65 €

1 4 Days M830

9.26 €

1 4 Days M835

9.26 €

1 4 Days M840

9.26 €

1 4 Days M845

9.26 €

1 4 Days M850

9.26 €

1 4 Days M855

9.26 €

1 4 Days M860

8.65 €

1 4 Days M1015

8.65 €

1 4 Days M1020

8.65 €

1 4 Days M1025

8.65 €

1 4 Days M1030

9.26 €

1 4 Days M1035

9.26 €

1 4 Days M1040

9.26 €

1 4 Days M1045

9.26 €

1 4 Days M1050

9.26 €

1 4 Days M1055

9.26 €

1 4 Days M1060

Loading...

  1. 1

Basic information

Rotating Radius R(mm) 88.5 Main Body Material Other Main material Plastic
Main colour graphite black RAL 9011 Component material Steel Component colour black grey RAL 7021
Size 3 A(mm) 88.5 A1=Handle length(mm) 99.5
B(mm) 20 D(mm) 16 D1(mm) 30.5
H(mm) 55.6 H1(mm) 10 H2(mm) 37.3
H3=handle height(mm) 76.5 H4(mm) 81 No. of teeth 22

Tech Support