Clamping levers with protective cap internal thread stainless steel (K0124) (Part Numbers - CAD Download)

Clamping levers with protective cap internal thread stainless steel (K0124)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors

· Cap to protect against dust and dirt

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0124.9206
K0124.9208
K0124.9308
K0124.9310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
A1
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

23.15 €

1 4 Days 652M66574.51013.518.519326.517.542.545.51220

23.15 €

1 4 Days 652M86574.51013.518.519326.517.542.545.51220

27.74 €

1 4 Days 803M880911116212241.5102454.558.51422

27.74 €

1 4 Days 803M1080911116212241.5102454.558.51422

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Main colour electropolished Component material Stainless steel

Tech Support