Clamping levers with push button internal thread (K0269) (Part Numbers - CAD Download)

Clamping levers with push button internal thread (K0269)
· The KIPP clamping lever represents reliability, stability and versatility

· Makes it easier to clamp devices or machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Push button eases the release and makes handling the lever safer.

· Various colour combinations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0269.71104
K0269.71105
K0269.71106
K0269.71206
K0269.71208
K0269.71308
K0269.71310
K0269.71410
K0269.71412
K0269.71512
K0269.71516
K0269.72104
K0269.72105
K0269.72106
K0269.72206
K0269.72208
K0269.72308
K0269.72310
K0269.72410
K0269.72412
K0269.72512
K0269.72516
K0269.73104
K0269.73105
K0269.73106
K0269.73206
K0269.73208
K0269.73308
K0269.73310
K0269.73410
K0269.73412
K0269.73512
K0269.73516
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Main colour Component colour Size X=thread A
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth

3.68 €

1 4 Days 40black grey RAL 7021red RAL 30201M440477.5101314.525.54153033.5916

3.68 €

1 4 Days 40black grey RAL 7021red RAL 30201M540477.5101314.525.54153033.5916

3.68 €

1 4 Days 40black grey RAL 7021red RAL 30201M640477.5101314.525.54153033.5916

4.36 €

1 4 Days 65black grey RAL 7021red RAL 30202M665759.513.51819.529.56.517.541.545.51220

4.36 €

1 4 Days 65black grey RAL 7021red RAL 30202M865759.513.51819.529.56.517.541.545.51220

5.39 €

1 4 Days 80black grey RAL 7021red RAL 30203M88091.5111621.52338.5102453.5581422

5.39 €

1 4 Days 80black grey RAL 7021red RAL 30203M108091.5111621.52338.5102453.5581422

6.85 €

1 4 Days 95black grey RAL 7021red RAL 30204M1095109131925.527.544.6102661661724

6.85 €

1 4 Days 95black grey RAL 7021red RAL 30204M1295109131925.527.544.6102661661724

8.28 €

1 4 Days 110black grey RAL 7021red RAL 30205M1211012615.5233032.550.6123372772326

8.28 €

1 4 Days 110black grey RAL 7021red RAL 30205M1611012615.5233032.550.6123372772326

3.68 €

1 4 Days 40orange RAL 2004black grey RAL 70211M440477.5101314.525.54153033.5916

3.68 €

1 4 Days 40orange RAL 2004black grey RAL 70211M540477.5101314.525.54153033.5916

3.68 €

1 4 Days 40orange RAL 2004black grey RAL 70211M640477.5101314.525.54153033.5916

4.36 €

1 4 Days 65orange RAL 2004black grey RAL 70212M665759.513.51819.529.56.517.541.545.51220

4.36 €

1 4 Days 65orange RAL 2004black grey RAL 70212M865759.513.51819.529.56.517.541.545.51220

5.39 €

1 4 Days 80orange RAL 2004black grey RAL 70213M88091.5111621.52338.5102453.5581422

5.39 €

1 4 Days 80orange RAL 2004black grey RAL 70213M108091.5111621.52338.5102453.5581422

6.85 €

1 4 Days 95orange RAL 2004black grey RAL 70214M1095109131925.527.544.6102661661724

6.85 €

1 4 Days 95orange RAL 2004black grey RAL 70214M1295109131925.527.544.6102661661724

8.28 €

1 4 Days 110orange RAL 2004black grey RAL 70215M1211012615.5233032.550.6123372772326

8.28 €

1 4 Days 110orange RAL 2004black grey RAL 70215M1611012615.5233032.550.6123372772326

3.68 €

1 4 Days 40red RAL 3020black grey RAL 70211M440477.5101314.525.54153033.5916

3.68 €

1 4 Days 40red RAL 3020black grey RAL 70211M540477.5101314.525.54153033.5916

3.68 €

1 4 Days 40red RAL 3020black grey RAL 70211M640477.5101314.525.54153033.5916

4.36 €

1 4 Days 65red RAL 3020black grey RAL 70212M665759.513.51819.529.56.517.541.545.51220

4.36 €

1 4 Days 65red RAL 3020black grey RAL 70212M865759.513.51819.529.56.517.541.545.51220

5.39 €

1 4 Days 80red RAL 3020black grey RAL 70213M88091.5111621.52338.5102453.5581422

5.39 €

1 4 Days 80red RAL 3020black grey RAL 70213M108091.5111621.52338.5102453.5581422

6.85 €

1 4 Days 95red RAL 3020black grey RAL 70214M1095109131925.527.544.6102661661724

6.85 €

1 4 Days 95red RAL 3020black grey RAL 70214M1295109131925.527.544.6102661661724

8.28 €

1 4 Days 110red RAL 3020black grey RAL 70215M1211012615.5233032.550.6123372772326

8.28 €

1 4 Days 110red RAL 3020black grey RAL 70215M1611012615.5233032.550.6123372772326

Loading...

  1. 1

Basic information

Main Body Material Other Main material Plastic Component material Steel

Tech Support