Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0114.1061 |
K0114.1081 |
K0114.2101 |
K0114.2121 |
K0114.3121 |
K0114.3161 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Size | X=thread | A=Handle length (mm) | D (mm) | D1 (mm) | D2 (mm) | D3 (mm) | H (mm) | H2 (mm) | H3 (mm) | T=thread depth (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.87 € | 1 | 4 Days | 102 | 1 | M6 | 102 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 18 | 26 | ||
15.87 € | 1 | 4 Days | 102 | 1 | M8 | 102 | 13.5 | 33 | 25 | 10 | 19 | 12 | 23 | 18 | 26 | ||
19.60 € | 1 | 4 Days | 131 | 2 | M10 | 131 | 19 | 41 | 30 | 12 | 22 | 13.5 | 26 | 21 | 30 | ||
19.60 € | 1 | 4 Days | 131 | 2 | M12 | 131 | 19 | 41 | 30 | 12 | 22 | 13.5 | 26 | 21 | 30 | ||
23.12 € | 1 | 4 Days | 148 | 3 | M12 | 148 | 23 | 45 | 37 | 14 | 28 | 17 | 33 | 27 | 36 | ||
23.12 € | 1 | 4 Days | 148 | 3 | M16 | 148 | 23 | 45 | 37 | 14 | 28 | 17 | 33 | 27 | 36 |
Loading...
Main Body Material | Steel | Grade | 5.8 | Surface finish body | black oxidised |
---|---|---|---|---|---|
Component material | Plastic | Form | 0° | H1(mm) | 2 |
Configure
Basic Attributes
Rotating Radius R(mm)
Size
X=thread
A=Handle length(mm)
D(mm)
D1(mm)
D2(mm)
D3(mm)
H(mm)
H2(mm)
H3(mm)
T=thread depth(mm)
No. of teeth
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes