Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0175.410002
Part Number
|
---|
K0175.410002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Size | S=Square socket (mm) | T2 (mm) | A (mm) | A1=Handle length (mm) | B (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H3=handle height (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.52 € | 1 | 4 Days | 95 | 4 | 10 | 20 | 95 | 108 | 13 | 25.8 | 26 | 26 | 17 | 54 |
Loading...
Main Body Material | Other | Main material | Plastic |
---|
This page is Non-adjustable clamp levers with square socket (K0175), part number K0175.410002.
You can find the detail information about specifications and dimensions on part number K0175.410002.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Size
S=Square socket(mm)
T2(mm)
A(mm)
A1=Handle length(mm)
B(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H3=handle height(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0175.105002 |
K0175.206002 |
K0175.308002 |
K0175.512002 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Size | S=Square socket (mm) | T2 (mm) | A (mm) | A1=Handle length (mm) | B (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H3=handle height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.69 € | 1 | 4 Days | 40 | 1 | 5 | 13 | 40 | 47 | 8 | 13.8 | 14 | 17 | 11 | 27 | ||
0.94 € | 1 | 4 Days | 65 | 2 | 6 | 16 | 65 | 75 | 9 | 18.3 | 18.5 | 18 | 11 | 36.5 | ||
1.44 € | 1 | 4 Days | 80 | 3 | 8 | 18 | 80 | 91 | 11 | 21.8 | 22 | 22 | 14 | 45 | ||
3.74 € | 1 | 4 Days | 110 | 5 | 12 | 26 | 110 | 126 | 16 | 30.8 | 31 | 31 | 21 | 63 |