Pull handles thru hole, Form B (K0189) (Part Numbers - CAD Download)

Pull handles thru hole, Form B (K0189)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Cross section, square

· Mounted from the front

· Tapped bush, brass

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0189.209406
K0189.211708
K0189.213208
K0189.217908
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Load capacity
(N)
B
(mm)
B1
(mm)
D=Fastening hole
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
S
(mm)
T
(mm)
T1
(mm)

2.92 €

1 4 Days 93.550026176.81235119.567.55.84.519

3.48 €

1 4 Days 11795029198.513.540145896.4823

5.37 €

1 4 Days 13295031208.513.5451631016.7822

6.42 €

1 4 Days 17995035228.513.5502131457.11222

Loading...

  1. 1

Basic information

Main Body Material Others Main material Thermoplastic Main colour black
Form B Assembly from the operating side Pull handle: cross section rectangular

Tech Support