Pull handles, Form A (K0191) (Part Numbers - CAD Download)

Pull handles, Form A (K0191)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width

· Mounted from the front

· Available colours: matt black, orange

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0191.1120081
K0191.1120082
K0191.1140081
K0191.1140082
K0191.1160081
K0191.1160082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour B
(mm)
C
(mm)
H
(mm)
L
(mm)
L1
(mm)

3.67 €

1 4 Days 120black grey RAL 70212684213896

3.67 €

1 4 Days 120orange2684213896

4.69 €

1 4 Days 140black grey RAL 702126842158116

4.69 €

1 4 Days 140orange26842158116

7.89 €

1 4 Days 160black grey RAL 702128945178136

7.89 €

1 4 Days 160orange28945178136

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material Thermoplastic
Form A D=Fastening hole(mm) 9

Tech Support