Pull handles, Form A (K0216) (Part Numbers - CAD Download)

Pull handles, Form A (K0216)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Suitable for installing in standard 19-inch systems

· Mounted from the front

· Available colours: anodised black and natural tone

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0216.05501
K0216.05503
K0216.08801
K0216.08803
K0216.10001
K0216.10003
K0216.12001
K0216.12003
K0216.18001
K0216.18003
K0216.23501
K0216.23503
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

8.56 €

1 4 Days 55black70

8.07 €

1 4 Days 55natural70

9.22 €

1 4 Days 88black103

8.51 €

1 4 Days 88natural103

9.44 €

1 4 Days 100black115

8.71 €

1 4 Days 100natural115

9.82 €

1 4 Days 120black135

8.98 €

1 4 Days 120natural135

11.02 €

1 4 Days 180black195

9.82 €

1 4 Days 180natural195

12.13 €

1 4 Days 235black250

10.61 €

1 4 Days 235natural250

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Surface finish body matt and anodised
Component material Polyamide Component colour black Form A
Assembly possible from both sides Pull handle: cross section rectangular B(mm) 12
D=Fastening hole M5 H(mm) 40

Tech Support