Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1060.1140081
Main Body Material | Polyamide | Applied Load(N) | 1000 | Main colour | black grey RAL 7021 |
---|---|---|---|---|---|
Form | A | Form-Type | with through hole | Assembly | from the operating side |
Pull handle: cross section | ergonomic |
This page is Pull handles, Form A (K1060), part number K1060.1140081.
You can find the detail information about specifications and dimensions on part number K1060.1140081.
Configure
Basic Attributes
Type
Pitch P(mm)
Component material
B(mm)
C(mm)
D=Fastening hole
H(mm)
H1(mm)
L=Length(mm)
S(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1060.1100051 |
K1060.1100052 |
K1060.1120061 |
K1060.1120062 |
K1060.1140082 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pitch P (mm) | Component material | B (mm) | C (mm) | D=Fastening hole | H (mm) | H1 (mm) | L=Length (mm) | S (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.86 € | 1 | 4 Days | 100 | Steel | 17 | 9.5 | M5 | 33 | 20 | 122 | 20 | ||
5.53 € | 1 | 4 Days | 100 | Stainless steel | 17 | 9.5 | M5 | 33 | 20 | 122 | 20 | ||
5.75 € | 1 | 4 Days | 120 | Steel | 21 | 11.4 | M6 | 39 | 25 | 146 | 24 | ||
6.41 € | 1 | 4 Days | 120 | Stainless steel | 21 | 11.4 | M6 | 39 | 25 | 146 | 24 | ||
8.41 € | 1 | 4 Days | 140 | Stainless steel | 24 | 14.2 | M8 | 45 | 30 | 170 | 28 |