Recessed handles (K0242) (Part Numbers - CAD Download)

Recessed handles (K0242)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Ergonomically shaped grips

· For wall thicknesses from 1 to 5 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0242.1082041
K0242.1082042
K0242.1112041
K0242.1112042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Installed length
(mm)
L1=Length
(mm)

11.64 €

1 4 Days 82black67100

11.64 €

1 4 Days 82light grey RAL 703567100

12.34 €

1 4 Days 112black97130

12.34 €

1 4 Days 112light grey RAL 703597130

Loading...

  1. 1

Basic information

Main Body Material Others Load capacity(N) 1000 Main material Thermoplastic
Component colour powder-coated Version 2 screw on H=Height(mm) 61
T(mm) 25

Tech Support