Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0239.10011 |
K0239.10013 |
K0239.11811 |
K0239.11813 |
K0239.16711 |
K0239.16713 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | L=installed length (mm) | L1= length (mm) | Mounting cutout | |
---|---|---|---|---|---|---|---|---|
55.42 € | 1 | 4 Days | black anodised | 100 | 115 | 107 x 73 | ||
53.97 € | 1 | 4 Days | natural anodised | 100 | 115 | 107 x 73 | ||
58.21 € | 1 | 4 Days | black anodised | 118 | 133 | 125 x 73 | ||
56.65 € | 1 | 4 Days | natural anodised | 118 | 133 | 125 x 73 | ||
65.78 € | 1 | 4 Days | black anodised | 167 | 182 | 174 x 73 | ||
63.88 € | 1 | 4 Days | natural anodised | 167 | 182 | 174 x 73 |
Loading...
Main Body Material | Aluminum | Applied Load(N) | 500 | Component material | Polyamide |
---|---|---|---|---|---|
Form | A | H=Height(mm) | 90 | T(mm) | 19.5 |
Configure
Basic Attributes
Main colour
L=installed length(mm)
L1= length(mm)
Mounting cutout
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes