Tubular handles (K0221) (Part Numbers - CAD Download)

Tubular handles (K0221)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width

· Form A: grip ground and natural tone anodised; Form B: grip with serrated plastic sleeve

· Mounting: from the front, fastening material included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0221.1801
K0221.1802
K0221.2001
K0221.2002
K0221.2501
K0221.2502
K0221.3001
K0221.3002
K0221.3501
K0221.3502
K0221.4001
K0221.4002
K0221.5001
K0221.5002
K0221.6001
K0221.6002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pitch P
(mm)
Surface finish body Main colour Form L=Length
(mm)

15.30 €

1 4 Days 180ground and anodisednaturalA210

18.62 €

1 4 Days 180serrated plastic sleeveblackB210

15.61 €

1 4 Days 200ground and anodisednaturalA230

19.09 €

1 4 Days 200serrated plastic sleeveblackB230

16.57 €

1 4 Days 250ground and anodisednaturalA280

20.26 €

1 4 Days 250serrated plastic sleeveblackB280

17.54 €

1 4 Days 300ground and anodisednaturalA330

21.53 €

1 4 Days 300serrated plastic sleeveblackB330

18.38 €

1 4 Days 350ground and anodisednaturalA380

22.90 €

1 4 Days 350serrated plastic sleeveblackB380

19.30 €

1 4 Days 400ground and anodisednaturalA430

23.99 €

1 4 Days 400serrated plastic sleeveblackB430

21.13 €

1 4 Days 500ground and anodisednaturalA530

26.43 €

1 4 Days 500serrated plastic sleeveblackB530

24.63 €

1 4 Days 600ground and anodisednaturalA630

28.83 €

1 4 Days 600serrated plastic sleeveblackB630

Loading...

  1. 1

Basic information

Main Body Material Aluminum Applied Load(N) 1000 Component material Thermoplastic
Component colour black Assembly from the operating side Pull handle: cross section round
B(mm) 30 B1(mm) 20X2 D=Fastening hole M8X30
H(mm) 55.5

Tech Support