Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1062.501
Part Number
|
---|
K1062.501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Surface finish body | D=diameter (mm) | D1 (mm) | D2 (mm) | D3 (for screw to DIN 912) | D4 (mm) | D5 (mm) | D6 (mm) | H (mm) | H1 (mm) | L (mm) | L1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.80 € | 1 | 4 Days | steel | nickel-plated | 5 | 14 | 25 | M2 | 21 | 14 | 26 | 9 | 4.5 | 5 | 4 |
Loading...
Version 1 | for quarter-turn clamp lock | Version 2 | countersunk | Form | B |
---|
This page is Clamping plates recessed for quarter-turn clamp locks (K1062), part number K1062.501.
You can find the detail information about specifications and dimensions on part number K1062.501.
Configure
Basic Attributes
Main material
Surface finish body
D=diameter(mm)
D1(mm)
D2(mm)
D3 (for screw to DIN 912)
D4(mm)
D5(mm)
D6(mm)
H(mm)
H1(mm)
L(mm)
L1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1062.1501 |
K1062.1801 |
K1062.801 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Surface finish body | D=diameter (mm) | D1 (mm) | D2 (mm) | D3 (for screw to DIN 912) | D4 (mm) | D5 (mm) | D6 (mm) | H (mm) | H1 (mm) | L (mm) | L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.02 € | 1 | 4 Days | stainless steel | bright | 5 | 14 | 25 | M2 | 21 | 14 | 26 | 9 | 4.5 | 5 | 4 | ||
27.70 € | 1 | 4 Days | stainless steel | bright | 8 | 20 | 32 | M3 | 26 | 20 | 33 | 11 | 5.5 | 6 | 5 | ||
15.73 € | 1 | 4 Days | steel | nickel-plated | 8 | 20 | 32 | M3 | 26 | 20 | 33 | 11 | 5.5 | 6 | 5 |