Clamping plates recessed for quarter-turn clamp locks (K1062) (Part Numbers - CAD Download)

Clamping plates recessed for quarter-turn clamp locks (K1062)
· Form B mounting option for plate thickness over 10 mm

· Fastening screws included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1062.1501
K1062.1801
K1062.501
K1062.801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D=diameter
(mm)
D1
(mm)
D2
(mm)
D3 (for screw to DIN 912) D4
(mm)
D5
(mm)
D6
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)

24.02 €

1 4 Days stainless steelbright51425M221142694.554

27.70 €

1 4 Days stainless steelbright82032M3262033115.565

14.80 €

1 4 Days steelnickel-plated51425M221142694.554

15.73 €

1 4 Days steelnickel-plated82032M3262033115.565

Loading...

  1. 1

Basic information

Version 1 for quarter-turn clamp lock Version 2 countersunk Form B

Tech Support