Cam screws with hexagon washer (K0026) (Part Numbers - CAD Download)

Cam screws with hexagon washer (K0026)
· Very low design

· Ideal for a range of clamping tasks

· Gentle material clamping

· Compact

· Robust

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0026.04
K0026.06
K0026.08
K0026.10
K0026.12
K0026.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=Thread H
(mm)
L=Thread length
(mm)
S1 (travel)
(mm)
SW
(mm)
SW1
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)

7.08 €

1 4 Days 3.8M42.8100.8832.20.9

7.57 €

1 4 Days 7.8M64.81211648.53.4

9.48 €

1 4 Days 10.2M84.815120.6511.33.6

8.52 €

1 4 Days 10.2M106.4201.620.6728.069

11.83 €

1 4 Days 12.7M129.525225.488818

17.62 €

1 4 Days 15M1612.7302.530.21213527

Loading...

  1. 1

Basic information

Item Cam Screw Main material brass Component material high carbon steel
Version 1 hexagon

Tech Support