Cam screws with knife edge washer (K0025) (Part Numbers - CAD Download)

Cam screws with knife edge washer (K0025)
· Especially suitable for castings

· Knife edge washer hardened

· Robust

· Compact

· Simple assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0025.12
K0025.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=Thread D1
(mm)
H
(mm)
L=Thread length
(mm)
S1 (travel)
(mm)
SW
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)

22.63 €

1 4 Days 12.7M1225.49.622.5288818

29.37 €

1 4 Days 15M1630.112.726.82.51213527

Loading...

  1. 1

Basic information

Item Cam Screw Main material mild steel Component material high carbon steel
Version 1 with knife edge washer

Tech Support