Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1444.212
Main Body Material | Stainless Steel | Component material | plastic | Form | 20° |
---|---|---|---|---|---|
A2(mm) | 15 |
This page is Tension levers stainless steel with internal thread, 20° (K1444), part number K1444.212.
You can find the detail information about specifications and dimensions on part number K1444.212.
Configure
Basic Attributes
Type
Rotating Radius R(mm)
Size
X=thread
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
T=thread depth(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1444.208 |
K1444.210 |
K1444.2101 |
K1444.216 |
K1444.220 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Rotating Radius R (mm) | Size | X=thread | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.09 € | 1 | 4 Days | 84.5 | 1 | M8 | 24 | 10 | 25 | 40 | 52.5 | 32.5 | 18 | ||
13.09 € | 1 | 4 Days | 84.5 | 1 | M10 | 24 | 10 | 25 | 40 | 52.5 | 32.5 | 18 | ||
16.20 € | 1 | 4 Days | 100 | 2 | M10 | 28 | 12 | 32 | 46 | 61 | 36.5 | 20 | ||
19.62 € | 1 | 4 Days | 121 | 3 | M16 | 33 | 13 | 32 | 52 | 72 | 41 | 23 | ||
27.21 € | 1 | 4 Days | 123 | 4 | M20 | 41 | 13 | 32 | 61 | 80 | 49 | 26 |