Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0402.114
Part Number
|
---|
K0402.114 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Core drill Ø (mm) | Counter- sink Ø +0.25 (mm) | D1=Internal thread | D2=External thread | L length (mm) | L1 length (mm) | Min. thread depth (mm) | Removal drill Ø (mm) | Removal drilling depth (mm) | Tap size (mm) | Order No. assembly tool | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.57 € | 1 | 4 Days | 18.8 | 20.3 | M14 | M20x1.5 | 20 | 10 | 22.5 | 17.5 | 4.8 | M20x1.5 | K0399.814 |
Loading...
Material | Stainless steel | Surface finish body | passivated | Version 1 | self-locking |
---|---|---|---|---|---|
Version 2 | reinforced |
This page is Threaded inserts reinforced internal thread self-locking (K0402), part number K0402.114.
You can find the detail information about specifications and dimensions on part number K0402.114.
Configure
Basic Attributes
Type
Core drill Ø(mm)
Counter- sink Ø +0.25(mm)
D1=Internal thread
D2=External thread
L length(mm)
L1 length(mm)
Min. thread depth(mm)
Removal drill Ø(mm)
Removal drilling depth(mm)
Tap size(mm)
Order No. assembly tool
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0402.108 |
K0402.110 |
K0402.112 |
K0402.116 |
K0402.116X15 |
K0402.118X15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Core drill Ø (mm) | Counter- sink Ø +0.25 (mm) | D1=Internal thread | D2=External thread | L length (mm) | L1 length (mm) | Min. thread depth (mm) | Removal drill Ø (mm) | Removal drilling depth (mm) | Tap size (mm) | Order No. assembly tool |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.87 € | 1 | 4 Days | 12.8 | 14.3 | M8 | M14x1.5 | 14 | 7 | 16.5 | 11.5 | 4.8 | M14x1.5 | K0399.808 | ||
10.74 € | 1 | 4 Days | 14.8 | 16.3 | M10 | M16x1.5 | 16 | 8 | 18.5 | 13.5 | 4.8 | M16x1.5 | K0399.810 | ||
13.65 € | 1 | 4 Days | 16.8 | 18.3 | M12 | M18x1.5 | 18 | 9 | 20.5 | 15.5 | 4.8 | M18x1.5 | K0399.812 | ||
20.50 € | 1 | 4 Days | 20.7 | 22.3 | M16 | M22x1.5 | 22 | 11 | 24.5 | 17.8 | 6.4 | M22x1.5 | K0399.816 | ||
20.50 € | 1 | 4 Days | 20.7 | 22.3 | M16x1.5 | M22x1.5 | 22 | 11 | 24.5 | 17.8 | 6.4 | M22x1.5 | K0399.816 | ||
28.55 € | 1 | 4 Days | 22.5 | 24.3 | M18x1.5 | M24x1.5 | 24 | 12 | 26.5 | 19.8 | 6.4 | M24x1.5 | K0399.818 |